You are here: Tools > AKD into KAS > EtherCAT Reference > Object 6502h: Supported drive modes (DS402)

Object 6502h: Supported drive modes (DS402)

A drive can support more then one and several distinct modes of operation. This object gives an overview of the implemented operating modes in the device. This object is read only.

Index

6502h

Name

supported drive modes

Object code

VAR

Data type

UNSIGNED32

Category

optional

Access

R/O

PDO mapping

not possible

Value range

UNSIGNED32

Default value

0xE5 (csp ip hm pv pp)

 

31

16

15

11

10

9

8

7

6

5

4

3

2

1

0

manufacturer
specific

reserved

cstca

cst

csv

csp

ip

hm

reserved

tq

pv

vl

pp

MSB"Most significant bit" Sometimes abbreviated as MSB, the most significant bit is the bit position in a binary number having the greatest value

 

                   

LSB"Least significant bit" Sometimes abbreviated as LSB, the least significant bit is the lowest bit in a series of numbers in binary; the LSB is located at the far right of a string. For example, in the binary number: 10111001, the least significant bit is the far right "1"

 

 


Stay Connected with Kollmorgen

Copyright © 2015 Kollmorgen™